TEFC C-FACE 447/9TS FR 3600 RPM MTRS

TEFC C-FACE 447/9TS FR 3600 RPM MTRS

Part#: KIT 449TSCFS-1

Catalog#: A624

Weight: 200 lb

Key Features


  • Fits 447-449TS NEMA motor
  • TEFC Enclosure
  • 2 pole RPM only
  • Cast iron material

Specifications


Weight Weight: 200.00 LB UPC UPC: 722856044556
HTC HTC: 8503.00.5000 Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!