14.0 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S5 Duty, KS200L1 Frame, 25 CDF, 150 Start/Hr., TEFC 

14.0 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S5 Duty, KS200L1 Frame, 25 CDF, 150 Start/Hr., TEFC - KS14P020A25V45XSX
Part#: KS14P020A25V45XSX
Catalog#: AL08D4040MFAFTOAOO
Weight: 325 lb
Your Price: Login is Required
Key Features
- Metric Dimensions IEC:60072-1 & IS:1249
 - Totally enclosed fan cooled with IP-55 degree of protection
 - High ratio of pullout full load torque
 - Ratings up to approximately 450 kW
 - larger outputs available for certain specific requirements
 - Supply voltages up to 660 volts
 - Insulation class F/F (stator/rotor) with temperature rise limited to Class B/B stator/rotor)
 
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 18.80 Hp | 
| Output KW | Output KW: 14 kW | Voltage | Voltage: 415 V | 
| Speed | Speed: 727 rpm | Frame | Frame: KS200L1 | 
| Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 45 °C | 
| Frequency | Frequency: 50 Hz | Current | Current: 33.6 A | 
| Duty | Duty: S5 | Drive End Bearing Size | Drive End Bearing Size: 6312 | 
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Totally Enclosed Fan Cooled | 
| UL | UL: No | CSA | CSA: No | 
| CE | CE: No | IP Code | IP Code: 55 | 
| CDF | CDF: 25 % | Start/Hr | Start/Hr: 150 | 
| RA | RA: 33.2 A | RV | RV: 255 V | 
| Insulation class Stator/Rotor | Insulation class Stator/Rotor: F/F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: 75/75 K | 
| Stator Connection | Stator Connection: Delta | Rotor Connection | Rotor Connection: Star | 
| Efficiency Class | Efficiency Class: Standard | 
| Electrical Type | Electrical Type: Slipring | Starting Method | Starting Method: Rotor resistance starter | 
| Rotation | Rotation: Bi-Directional | Mounting | Mounting: IMB3 | 
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Antifriction | 
| Opp Drive End Bearing | Opp Drive End Bearing: Antifriction | Frame Material | Frame Material: Cast Iron/Fabricated | 
| Shaft Type | Shaft Type: Single Cylinder | Overall Length | Overall Length: 947 mm | 
| Frame Length | Frame Length: 947 mm | Shaft Diameter | Shaft Diameter: 55 mm | 
| Shaft Extension | Shaft Extension: 110 mm | Assembly/Box Mounting | Assembly/Box Mounting: Top | 
| Rotor GD2 | Rotor GD2: 2.17 kg·m² | Pull Out Torque | Pull Out Torque: 3 | 
| Output HP | Output HP: 18.80 Hp | Output KW | Output KW: 14 kW | 
| Frame Size | Frame Size: 200 | Frequency | Frequency: 50 Hz | 
| Voltage | Voltage: 415 V | Current | Current: 33.6 A | 
| Speed | Speed: 727 rpm | Connection Drawing | Connection Drawing: DP2250 | 
| Outline Drawing | Outline Drawing: CM1383 | Frame Prefix | Frame Prefix: KS | 
| Packaged Length | Packaged Length: 1219.20 MM | Weight | Weight: 325 | 
| Packaged Width | Packaged Width: 711.20 MM | Packaged Height | Packaged Height: 711.20 MM | 
Efficiency
Information not available at the moment. Please check back later!