14.5 Kw, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS180L2 Frame, 25 CDF, 150 Start/Hr., TEFC 

14.5 Kw, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS180L2 Frame, 25 CDF, 150 Start/Hr., TEFC - KS14P518B25V34XSX
Part#: KS14P518B25V34XSX
Catalog#: AL08D3530MFAFTOAOO
Weight: 220 lb
Your Price: Login is Required
Key Features
- Metric Dimensions IEC:60072-1 & IS:1249
 - Totally enclosed fan cooled with IP-55 degree of protection
 - High ratio of pullout full load torque
 - Ratings up to approximately 450 kW
 - larger outputs available for certain specific requirements
 - Supply voltages up to 660 volts
 - Insulation class F/F (stator/rotor) with temperature rise limited to Class B/B stator/rotor)
 
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 19.50 Hp | 
| Output KW | Output KW: 14.5 kW | Voltage | Voltage: 415 V | 
| Speed | Speed: 967 rpm | Frame | Frame: KS180L2 | 
| Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 45 °C | 
| Frequency | Frequency: 50 Hz | Current | Current: 32 A | 
| Duty | Duty: S4 | Drive End Bearing Size | Drive End Bearing Size: 6310 ZZ | 
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6310 ZZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled | 
| UL | UL: No | CSA | CSA: No | 
| CE | CE: No | IP Code | IP Code: 55 | 
| CDF | CDF: 25 % | Start/Hr | Start/Hr: 150 | 
| RA | RA: 38 A | RV | RV: 230 V | 
| Insulation class Stator/Rotor | Insulation class Stator/Rotor: F/F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: 75/75 K | 
| Stator Connection | Stator Connection: Delta | Rotor Connection | Rotor Connection: Star | 
| Efficiency Class | Efficiency Class: Standard | 
| Electrical Type | Electrical Type: Slipring | Starting Method | Starting Method: Rotor resistance starter | 
| Rotation | Rotation: Bi-Directional | Mounting | Mounting: IMB3 | 
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Antifriction | 
| Opp Drive End Bearing | Opp Drive End Bearing: Antifriction | Frame Material | Frame Material: Cast Iron/Fabricated | 
| Shaft Type | Shaft Type: Single Cylinder | Overall Length | Overall Length: 875 mm | 
| Frame Length | Frame Length: 875 mm | Shaft Diameter | Shaft Diameter: 48 mm | 
| Shaft Extension | Shaft Extension: 110 mm | Assembly/Box Mounting | Assembly/Box Mounting: Top | 
| Rotor GD2 | Rotor GD2: 1.3 kg·m² | Pull Out Torque | Pull Out Torque: 3.5 | 
| Output HP | Output HP: 19.50 Hp | Output KW | Output KW: 14.5 kW | 
| Frame Size | Frame Size: 180 | Frequency | Frequency: 50 Hz | 
| Voltage | Voltage: 415 V | Current | Current: 32 A | 
| Speed | Speed: 967 rpm | Connection Drawing | Connection Drawing: DP2189 | 
| Outline Drawing | Outline Drawing: CM1383 | Frame Prefix | Frame Prefix: KS | 
| Packaged Length | Packaged Length: 1066.80 MM | Weight | Weight: 220 | 
| Packaged Width | Packaged Width: 635.00 MM | Packaged Height | Packaged Height: 685.80 MM | 
Efficiency
Information not available at the moment. Please check back later!