17.0 Kw, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS200L1 Frame, 40 CDF, 150 Start/Hr., TEFC

17.0 Kw, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS200L1 Frame, 40 CDF, 150 Start/Hr., TEFC - KS17P020A40V34XSX
Part#: KS17P020A40V34XSX
Catalog#: AL08D4030MFAFTOAOO
Weight: 325 lb
Your Price: Login is Required
Key Features
- Metric Dimensions IEC:60072-1 & IS:1249
- Totally enclosed fan cooled with IP-55 degree of protection
- High ratio of pullout full load torque
- Ratings up to approximately 450 kW
- larger outputs available for certain specific requirements
- Supply voltages up to 660 volts
- Insulation class F/F (stator/rotor) with temperature rise limited to Class B/B stator/rotor)
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 23 Hp |
| Output KW | Output KW: 17 kW | Voltage | Voltage: 415 V |
| Speed | Speed: 972 rpm | Frame | Frame: KS200L1 |
| Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 45 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 34 A |
| Duty | Duty: S4 | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: No | IP Code | IP Code: 55 |
| CDF | CDF: 40 % | Start/Hr | Start/Hr: 150 |
| RA | RA: 39.5 A | RV | RV: 260 V |
| Insulation class Stator/Rotor | Insulation class Stator/Rotor: F/F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: 75/75 K |
| Stator Connection | Stator Connection: Delta | Rotor Connection | Rotor Connection: Star |
| Efficiency Class | Efficiency Class: Standard |
| Electrical Type | Electrical Type: Slipring | Starting Method | Starting Method: Rotor resistance starter |
| Rotation | Rotation: Bi-Directional | Mounting | Mounting: IMB3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Antifriction |
| Opp Drive End Bearing | Opp Drive End Bearing: Antifriction | Frame Material | Frame Material: Cast Iron/Fabricated |
| Shaft Type | Shaft Type: Single Cylinder | Overall Length | Overall Length: 947 mm |
| Frame Length | Frame Length: 947 mm | Shaft Diameter | Shaft Diameter: 55 mm |
| Shaft Extension | Shaft Extension: 110 mm | Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Rotor GD2 | Rotor GD2: 2.3 kg·m² | Pull Out Torque | Pull Out Torque: 3.5 |
| Output HP | Output HP: 23 Hp | Output KW | Output KW: 17 kW |
| Frame Size | Frame Size: 200 | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 415 V | Current | Current: 34 A |
| Speed | Speed: 972 rpm | Connection Drawing | Connection Drawing: DP2234 |
| Outline Drawing | Outline Drawing: CM1383 | Frame Prefix | Frame Prefix: KS |
| Packaged Length | Packaged Length: 1219.20 MM | Weight | Weight: 325 |
| Packaged Width | Packaged Width: 711.20 MM | Packaged Height | Packaged Height: 711.20 MM |
Efficiency
Information not available at the moment. Please check back later!