25.0 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS280SA2 Frame, 60 CDF, 600 Start/Hr., TEFC

25.0 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS280SA2 Frame, 60 CDF, 600 Start/Hr., TEFC - KS25P028K60X44XSX
Part#: KS25P028K60X44XSX
Catalog#: AL08D6240MFAFTOAOO
Weight: 885 lb
Your Price: Login is Required
Key Features
- Metric Dimensions IEC:60072-1 & IS:1249
- Totally enclosed fan cooled with IP-55 degree of protection
- High ratio of pullout full load torque
- Ratings up to approximately 450 kW
- larger outputs available for certain specific requirements
- Supply voltages up to 660 volts
- Insulation class F/F (stator/rotor) with temperature rise limited to Class B/B stator/rotor)
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 33.50 Hp |
| Output KW | Output KW: 25 kW | Voltage | Voltage: 415 V |
| Speed | Speed: 742 rpm | Frame | Frame: KS280SA2 |
| Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 45 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 71 A |
| Duty | Duty: S4 | Drive End Bearing Size | Drive End Bearing Size: 6317 C3 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 C3 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: No | IP Code | IP Code: 55 |
| CDF | CDF: 60 % | Start/Hr | Start/Hr: 600 |
| RA | RA: 70 A | RV | RV: 210 V |
| Insulation class Stator/Rotor | Insulation class Stator/Rotor: F/F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: 75/75 K |
| Stator Connection | Stator Connection: Delta | Rotor Connection | Rotor Connection: Star |
| Efficiency Class | Efficiency Class: Standard |
| Electrical Type | Electrical Type: Slipring | Starting Method | Starting Method: Rotor resistance starter |
| Rotation | Rotation: Bi-Directional | Mounting | Mounting: IMB3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Antifriction |
| Opp Drive End Bearing | Opp Drive End Bearing: Antifriction | Frame Material | Frame Material: Cast Iron/Fabricated |
| Shaft Type | Shaft Type: Single Cylinder | Overall Length | Overall Length: 1300 mm |
| Frame Length | Frame Length: 1300 mm | Shaft Diameter | Shaft Diameter: 75 mm |
| Shaft Extension | Shaft Extension: 140 mm | Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Rotor GD2 | Rotor GD2: 10.8 kg·m² | Pull Out Torque | Pull Out Torque: 5.4 |
| Output HP | Output HP: 33.50 Hp | Output KW | Output KW: 25 kW |
| Frame Size | Frame Size: 280 | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 415 V | Current | Current: 71 A |
| Speed | Speed: 742 rpm | Connection Drawing | Connection Drawing: DP2985 |
| Outline Drawing | Outline Drawing: cm5906 | Frame Prefix | Frame Prefix: KS |
| Packaged Length | Packaged Length: 1524.00 MM | Weight | Weight: 885 |
| Packaged Width | Packaged Width: 889.00 MM | Packaged Height | Packaged Height: 1117.60 MM |
Efficiency
Information not available at the moment. Please check back later!