6.3 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS180L2 Frame, 60 CDF, 600 Start/Hr., TEFC

6.3 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS180L2 Frame, 60 CDF, 600 Start/Hr., TEFC
Part#: KS6P3018B60X44XSX
Catalog#: AL08D3540MFAFTOAOO
Weight: 220 lb
Your Price: Login is Required
Key Features
- Metric Dimensions IEC:60072-1 & IS:1249
- Totally enclosed fan cooled with IP-55 degree of protection
- High ratio of pullout full load torque
- Ratings up to approximately 450 kW
- larger outputs available for certain specific requirements
- Supply voltages up to 660 volts
- Insulation class F/F (stator/rotor) with temperature rise limited to Class B/B stator/rotor)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 8.40 Hp |
Output KW | Output KW: 6.3 kW | Voltage | Voltage: 415 V |
Speed | Speed: 730 rpm | Frame | Frame: KS180L2 |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 50 Hz |
Current | Current: 19 A | Duty | Duty: S4 |
Drive End Bearing Size | Drive End Bearing Size: 6310 ZZ | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6310 ZZ |
UL | UL: No | CSA | CSA: No |
CE | CE: No | IP Code | IP Code: 55 |
CDF | CDF: 60 % | Start/Hr | Start/Hr: 600 |
RA | RA: 16 A | RV | RV: 235 V |
Insulation class Stator/Rotor | Insulation class Stator/Rotor: F/F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: 75/75 K |
Stator Connection | Stator Connection: Delta | Rotor Connection | Rotor Connection: Star |
Efficiency Class | Efficiency Class: Standard |
Electrical Type | Electrical Type: Slipring | Starting Method | Starting Method: Rotor resistance starter |
Rotation | Rotation: Bi-Directional | Mounting | Mounting: IMB3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Antifriction |
Opp Drive End Bearing | Opp Drive End Bearing: Antifriction | Frame Material | Frame Material: Cast Iron/Fabricated |
Shaft Type | Shaft Type: Single Cylinder | Overall Length | Overall Length: 875 mm |
Frame Length | Frame Length: 875 mm | Shaft Diameter | Shaft Diameter: 48 mm |
Shaft Extension | Shaft Extension: 110 mm | Assembly/Box Mounting | Assembly/Box Mounting: Top |
Rotor GD2 | Rotor GD2: 1.17 kg·m² | Pull Out Torque | Pull Out Torque: 4.6 |
Current | Current: 19 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 730 rpm | Connection Drawing | Connection Drawing: DP2229 |
Outline Drawing | Outline Drawing: CM1383 | Voltage | Voltage: 415 V |
Output KW | Output KW: 6.3 kW | Output HP | Output HP: 8.40 Hp |
Frame Size | Frame Size: 180 | Frame Prefix | Frame Prefix: KS |
Packaged Length | Packaged Length: 1066.80 MM | Weight | Weight: 220 |
Packaged Width | Packaged Width: 635.00 MM | Packaged Height | Packaged Height: 685.80 MM |
Efficiency
Information not available at the moment. Please check back later!