40..1200.364T.ODP.230/460.3.60....1.25...SD6B40T61Y

40..1200.364T.ODP.230/460.3.60....1.25...SD6B40T61Y

Part#: LM13924

Catalog#: LM13924

Weight: 712 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 & 30 Hp
Output KW Output KW: 29.8 & 22.4 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1190 & 990 rpm Service Factor Service Factor: 1.25 & 1.15
Frame Frame: 364T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 & 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 112/56 & 104/52 A Power Factor Power Factor: 71
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: BC KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 311
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Wye Start Delta Run
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .127 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: T
Current Current: 112.0/56.0 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1190 rpm
Connection Drawing Connection Drawing: A-EE7308AA-LN Outline Drawing Outline Drawing: XH2D1SS1-1548
Voltage Voltage: 230/460 V Output KW Output KW: 29.8 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 364
Efficiency Efficiency: 94.1 % Weight Weight: 712.00 LB
UPC UPC: 691720002902 Country of Origin Country of Origin: United States of America
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 30.00 25%: 32.50 50%: 38.00 75%: 46.50 100%: 56.00 115%: 62.00 125%: 67.00
% of Rated Load: Rated Output (KW) 0%: 1.00 25%: 8.50 50%: 16.00 75%: 24.00 100%: 32.00 115%: 36.50 125%: 40.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 92.4 75%: 94.1 100%: 94.1 115%: 94.1 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 32.5 50%: 53.0 75%: 64.5 100%: 71.0 115%: 73.5 125%: 74.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,197 50%: 1,195 75%: 1,192 100%: 1,190 115%: 1,187 125%: 1,186
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 40.0 125%: 50.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 44.00 50%: 88.00 75%: 132.00 100%: 177.00 115%: 204.00 125%: 222.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 200.00 Current (%): 357.0 Torque (ft-lbs): 400.00 Torque (%): 226.0 Speed (RPM): 1,140 Rated Output (KW): Power Factor (%): 58.0 Rated Output (Hp): 40.00
Curvepoint: No Load Current (Amps): 29.50 Current (%): 53.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 290.00 Current (%): 518.0 Torque (ft-lbs): 380.00 Torque (%): 215.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 33.5 Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 56.00 Current (%): 100.0 Torque (ft-lbs): 177.00 Torque (%): 100.0 Speed (RPM): 1,188 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 290.00 Current (%): 518.0 Torque (ft-lbs): 320.00 Torque (%): 181.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 260.00 Current (%): 464.0 Torque (ft-lbs): 400.00 Torque (%): 226.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 275.00 Current (%): 491.0 Torque (ft-lbs): 340.00 Torque (%): 192.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00

Efficiency


Information not available at the moment. Please check back later!