Automotive Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 184U Frame, TEFC

Automotive Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 184U Frame, TEFC
Part#: LM20707
Catalog#: LM20707
Model#: CCF2B3U64
Weight: 117 lb
Your Price: Login is Required
Key Features
- Meets NEMA U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.8 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.56 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 15.69 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 2.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 3.8 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: A-EE7300-LN | Outline Drawing | Outline Drawing: A-SS69291LN-675 |
Voltage | Voltage: 460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 16.38 IN | Weight | Weight: 117.00 LB |
UPC | UPC: 691720065655 | Packaged Width | Packaged Width: 10.50 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 8.12 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 1.90 | 50%: 2.50 | 75%: 3.10 | 100%: 3.80 | 115%: 4.30 | 125%: 4.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 0.75 | 50%: 1.35 | 75%: 1.90 | 100%: 2.60 | 115%: 2.90 | 125%: 3.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.0 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 51.0 | 50%: 70.0 | 75%: 79.0 | 100%: 85.0 | 115%: 86.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,565 | 75%: 3,545 | 100%: 3,525 | 115%: 3,515 | 125%: 3,505 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 25.0 | 50%: 25.0 | 75%: 0.0 | 100%: 32.0 | 115%: 40.0 | 125%: 50.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 29.50 | Current (%): 776.0 | Torque (ft-lbs): 10.50 | Torque (%): 233.0 | Speed (RPM): 1,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 1.70 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 29.00 | Current (%): 763.0 | Torque (ft-lbs): 9.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 30.50 | Current (%): 803.0 | Torque (ft-lbs): 9.30 | Torque (%): 207.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 18.00 | Current (%): 474.0 | Torque (ft-lbs): 16.00 | Torque (%): 356.0 | Speed (RPM): 2,985 | Rated Output (KW): | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 28.50 | Current (%): 750.0 | Torque (ft-lbs): 11.50 | Torque (%): 256.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |