Automotive Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 254U Frame, TEFC

Automotive Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 254U Frame, TEFC
Part#: LM21087
Catalog#: LM21087
Model#: CCF2B10U64
Weight: 283 lb
Your Price: Login is Required
Key Features
- Meets NEMA U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 254U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .955 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 23.44 in |
Frame Length | Frame Length: 11.75 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 12 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: A-EE7300-LN | Outline Drawing | Outline Drawing: B-SS203580LN-1175 |
Voltage | Voltage: 460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 254 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 90.2 % |
Packaged Length | Packaged Length: 16.38 IN | Weight | Weight: 283.00 LB |
UPC | UPC: 691720303122 | Packaged Width | Packaged Width: 10.50 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 8.12 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 5.00 | 50%: 6.90 | 75%: 9.20 | 100%: 12.00 | 115%: 13.50 | 125%: 14.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 2.30 | 50%: 4.30 | 75%: 6.20 | 100%: 8.30 | 115%: 9.50 | 125%: 10.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 89.5 | 75%: 90.2 | 100%: 90.2 | 115%: 90.2 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 57.0 | 50%: 76.0 | 75%: 84.0 | 100%: 87.0 | 115%: 88.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,562 | 75%: 3,540 | 100%: 3,525 | 115%: 3,510 | 125%: 3,500 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.50 | 75%: 11.00 | 100%: 14.90 | 115%: 17.00 | 125%: 18.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 47.00 | Current (%): 392.0 | Torque (ft-lbs): 40.00 | Torque (%): 268.0 | Speed (RPM): 3,175 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 4.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 500.0 | Torque (ft-lbs): 29.00 | Torque (%): 195.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 78.00 | Current (%): 650.0 | Torque (ft-lbs): 28.50 | Torque (%): 191.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 71.00 | Current (%): 592.0 | Torque (ft-lbs): 24.00 | Torque (%): 161.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.00 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 67.00 | Current (%): 558.0 | Torque (ft-lbs): 25.00 | Torque (%): 168.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |