Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 254U Frame, TEFC

Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 254U Frame, TEFC
Part#: LM21385
Catalog#: LM21385
Model#: CCF6B5U64
Weight: 260 lb
Your Price: Login is Required
Key Features
- Meets NEMA U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 254U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.7 A | Power Factor | Power Factor: 76 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.92 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 23.27 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 6.7 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: A-EE7300-LN | Outline Drawing | Outline Drawing: B-SS203362LN-1050 |
Voltage | Voltage: 460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 254 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 90.2 % |
Packaged Length | Packaged Length: 16.38 IN | Weight | Weight: 260.00 LB |
UPC | UPC: 691720105511 | Packaged Width | Packaged Width: 10.50 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 8.12 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.50 | 25%: 3.80 | 50%: 4.50 | 75%: 5.50 | 100%: 6.70 | 115%: 7.60 | 125%: 8.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.20 | 50%: 2.20 | 75%: 3.20 | 100%: 4.20 | 115%: 4.80 | 125%: 5.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 88.5 | 75%: 90.2 | 100%: 90.2 | 115%: 90.2 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 37.0 | 50%: 57.0 | 75%: 70.0 | 100%: 76.0 | 115%: 78.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,188 | 75%: 1,182 | 100%: 1,175 | 115%: 1,172 | 125%: 1,168 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 55.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.80 | 100%: 22.40 | 115%: 25.80 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 27.50 | Current (%): 410.0 | Torque (ft-lbs): 69.50 | Torque (%): 310.0 | Speed (RPM): 1,025 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 43.00 | Current (%): 642.0 | Torque (ft-lbs): 42.00 | Torque (%): 188.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 3.50 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 40.00 | Current (%): 597.0 | Torque (ft-lbs): 48.00 | Torque (%): 214.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.70 | Current (%): 100.0 | Torque (ft-lbs): 22.40 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 46.00 | Current (%): 687.0 | Torque (ft-lbs): 48.00 | Torque (%): 214.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 45.00 | Current (%): 672.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |