Automotive Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405U Frame, TEFC

Automotive Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405U Frame, TEFC
Part#: LM21391
Catalog#: LM21391
Model#: CCF4B60U64
Weight: 1258 lb
Your Price: Login is Required
Key Features
- Meets NEMA U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 405U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 67.5 A | Power Factor | Power Factor: 87.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .095 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 37 in |
Frame Length | Frame Length: 16.75 in | Shaft Diameter | Shaft Diameter: 2.375 in |
Shaft Extension | Shaft Extension: 7.12 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 67.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7300U-LN | Outline Drawing | Outline Drawing: B-SS514649LN-1675 |
Voltage | Voltage: 460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 405 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95 % |
Packaged Length | Packaged Length: 44.88 IN | Weight | Weight: 1258.00 LB |
UPC | UPC: 691720980811 | Packaged Width | Packaged Width: 39.25 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 28.35 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 19.50 | 25%: 25.50 | 50%: 37.50 | 75%: 52.00 | 100%: 67.50 | 115%: 77.50 | 125%: 84.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 12.20 | 50%: 23.50 | 75%: 35.50 | 100%: 47.00 | 115%: 54.50 | 125%: 59.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 59.0 | 50%: 79.0 | 75%: 85.0 | 100%: 87.5 | 115%: 88.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 115%: 68.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 115%: 204.00 | 125%: 222.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 370.0 | Torque (ft-lbs): 440.00 | Torque (%): 249.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 400.00 | Current (%): 593.0 | Torque (ft-lbs): 225.00 | Torque (%): 127.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 435.00 | Current (%): 644.0 | Torque (ft-lbs): 255.00 | Torque (%): 144.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 425.00 | Current (%): 630.0 | Torque (ft-lbs): 210.00 | Torque (%): 119.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 67.50 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 350.00 | Current (%): 519.0 | Torque (ft-lbs): 275.00 | Torque (%): 155.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 19.50 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |