Automotive Duty Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 284U Frame, TEFC

Automotive Duty Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 284U Frame, TEFC
Part#: LM21665
Catalog#: LM21665
Model#: CCF4B15U64
Weight: 525 lb
Your Price: Login is Required
Key Features
- Meets NEMA U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 284U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 18 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .629 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 26.56 in |
Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4.88 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 18 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1770 rpm |
Connection Drawing | Connection Drawing: A-EE7300-LN | Outline Drawing | Outline Drawing: B-SS311055LN-1275 |
Voltage | Voltage: 460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 32.62 IN | Weight | Weight: 525.00 LB |
UPC | UPC: 691720980835 | Packaged Width | Packaged Width: 23.62 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.01 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.00 | 25%: 7.00 | 50%: 10.00 | 75%: 13.50 | 100%: 18.00 | 115%: 20.00 | 125%: 22.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 3.00 | 50%: 6.00 | 75%: 9.00 | 100%: 12.00 | 115%: 14.00 | 125%: 15.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 92.4 | 75%: 93.0 | 100%: 92.4 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 53.0 | 50%: 74.0 | 75%: 82.0 | 100%: 85.0 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,770 | 115%: 1,765 | 125%: 1,760 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.50 | 100%: 44.50 | 115%: 51.50 | 125%: 56.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 90.00 | Current (%): 500.0 | Torque (ft-lbs): 68.00 | Torque (%): 153.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 80.00 | Current (%): 444.0 | Torque (ft-lbs): 79.00 | Torque (%): 178.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 100.00 | Current (%): 556.0 | Torque (ft-lbs): 75.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 95.00 | Current (%): 528.0 | Torque (ft-lbs): 64.00 | Torque (%): 144.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.00 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 65.00 | Current (%): 361.0 | Torque (ft-lbs): 110.00 | Torque (%): 247.0 | Speed (RPM): 1,640 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 6.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |