Obsolete

Part#: LM24232

Catalog#: LM24232

Weight: 387 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 575 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.25
Frame Frame: 256T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 20.8 A
Power Factor Power Factor: 79.3 Duty Duty: Continuous
Insulation Class Insulation Class: B Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 208 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 12
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .428 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 256 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Current Current: 20.8 A Efficiency Efficiency: 91 %
Service Factor Service Factor: 1.25 Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: A-EE7300-LN Outline Drawing Outline Drawing: A-SS86503LN-1545
Weight Weight: 387.00 LB UPC UPC: 691720981375
Country of Origin Country of Origin: United States of America
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 9.60 25%: 10.40 50%: 13.20 75%: 16.40 100%: 20.80 115%: 23.20 125%: 25.60
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 4.50 50%: 8.00 75%: 12.50 100%: 16.50 115%: 18.50 125%: 20.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.0 50%: 90.2 75%: 91.7 100%: 91.0 115%: 91.0 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 41.5 50%: 63.0 75%: 74.0 100%: 79.3 115%: 81.0 125%: 81.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,785 75%: 1,770 100%: 1,760 115%: 1,755 125%: 1,750
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 95.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 15.00 50%: 29.50 75%: 44.50 100%: 59.50 115%: 68.50 125%: 75.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 100.00 Current (%): 385.0 Torque (ft-lbs): 175.00 Torque (%): 294.0 Speed (RPM): 1,625 Rated Output (KW): Power Factor (%): 70.0 Rated Output (Hp): 20.00
Curvepoint: Pull-Up Current (Amps): 135.00 Current (%): 519.0 Torque (ft-lbs): 140.00 Torque (%): 235.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: 1/3 Current (Amps): 145.00 Current (%): 558.0 Torque (ft-lbs): 130.00 Torque (%): 218.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Locked-Rotor Current (Amps): 160.00 Current (%): 615.0 Torque (ft-lbs): 145.00 Torque (%): 244.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 43.0 Rated Output (Hp): 20.00
Curvepoint: Full Load Current (Amps): 26.00 Current (%): 100.0 Torque (ft-lbs): 59.50 Torque (%): 100.0 Speed (RPM): 1,760 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: No Load Current (Amps): 12.00 Current (%): 46.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: 2/3 Current (Amps): 120.00 Current (%): 462.0 Torque (ft-lbs): 155.00 Torque (%): 261.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00

Efficiency


Information not available at the moment. Please check back later!