Crop Dryer Motor, 7 & 9 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, DP

Crop Dryer Motor, 7 & 9 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, DP
Part#: LM24781
Catalog#: LM24781
Model#: SSD2S7-9TZ1C66QS11-1
Weight: 180 lb
Your Price: Login is Required
Key Features
- Class “F” insulation system
- Overload protected
- Keyed shaft with 1/4-20 UNC tapped hole on end
- 34” long leads
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7 & 9 Hp |
Output KW | Output KW: 5.2 & 6.7 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3500 & 3485 rpm | Service Factor | Service Factor: 1.3 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 75.5 & 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 36 & 45 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 15.50 in |
Frame Length | Frame Length: 8.25 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.3 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 36 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: A-EE7090JP-LN | Outline Drawing | Outline Drawing: A-SS66062LN-825 |
Voltage | Voltage: 230 V | Output KW | Output KW: 5.2 kW |
Output HP | Output HP: 7 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: lb-ft | Efficiency | Efficiency: 75.5 % |
Packaged Length | Packaged Length: 16.38 IN | Weight | Weight: 180.00 LB |
UPC | UPC: 691720350683 | Packaged Width | Packaged Width: 10.50 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 8.12 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 150% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.43 | 25%: 18.03 | 50%: 23.01 | 75%: 28.07 | 100%: 35.23 | 150%: 54.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.98 | 25%: 2.00 | 50%: 3.69 | 75%: 5.04 | 100%: 6.74 | 150%: 10.76 |
% of Rated Load: Efficiency (%) | 0%: 34.4 | 25%: 65.1 | 50%: 75.8 | 75%: 77.7 | 100%: 77.4 | 150%: 72.8 |
% of Rated Load: Power Factor (%) | 0%: 25.9 | 25%: 48.3 | 50%: 69.8 | 75%: 77.9 | 100%: 83.2 | 150%: 86.6 |
% of Rated Load: Speed (RPM) | 0%: 3,593 | 25%: 3,581 | 50%: 3,561 | 75%: 3,546 | 100%: 3,522 | 150%: 3,475 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.6 | 150%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 104.20 | Current (%): 296.0 | Torque (ft-lbs): 23.60 | Torque (%): 227.0 | Speed (RPM): 3,300 | Rated Output (KW): 20.30 | Power Factor (%): 84.6 | Rated Output (Hp): 7.00 |
Curvepoint: Locked-Rotor | Current (Amps): 189.90 | Current (%): 539.0 | Torque (ft-lbs): 11.80 | Torque (%): 113.0 | Speed (RPM): 1 | Rated Output (KW): 29.40 | Power Factor (%): 67.3 | Rated Output (Hp): 7.00 |
Curvepoint: Pull-Up | Current (Amps): 184.70 | Current (%): 524.0 | Torque (ft-lbs): 11.30 | Torque (%): 109.0 | Speed (RPM): 1,271 | Rated Output (KW): 29.20 | Power Factor (%): 68.6 | Rated Output (Hp): 7.00 |
Curvepoint: Full Load | Current (Amps): 35.23 | Current (%): 100.0 | Torque (ft-lbs): 10.40 | Torque (%): 100.0 | Speed (RPM): 3,522 | Rated Output (KW): 6.74 | Power Factor (%): 83.2 | Rated Output (Hp): 7.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |