3,1800,TEFC,184T,1/60/230
3,1800,TEFC,184T,1/60/230
Part#: LM24801
Catalog#: LM24801
Weight: 89 lb
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Thermal Protection | Thermal Protection: Manual |
Efficiency | Efficiency: 74 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 18 A |
Power Factor | Power Factor: 71.7 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 18 A | Efficiency | Efficiency: 74 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1730 rpm |
Connection Drawing | Connection Drawing: A-EE7090JN-LN | Outline Drawing | Outline Drawing: A-SS66010LN-775 |
Weight | Weight: 89.00 LB | UPC | UPC: 691720367018 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.90 | 25%: 12.30 | 50%: 13.70 | 75%: 15.80 | 100%: 18.00 | 115%: 19.70 | 125%: 21.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 1.00 | 50%: 1.65 | 75%: 2.31 | 100%: 3.01 | 115%: 3.45 | 125%: 3.78 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 56.9 | 50%: 68.0 | 75%: 72.7 | 100%: 74.0 | 115%: 74.0 | 125%: 73.5 |
% of Rated Load: Power Factor (%) | 0%: 14.6 | 25%: 35.3 | 50%: 52.2 | 75%: 63.6 | 100%: 71.7 | 115%: 77.6 | 125%: 76.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,787 | 50%: 1,774 | 75%: 1,760 | 100%: 1,740 | 115%: 1,735 | 125%: 1,730 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.24 | 50%: 4.44 | 75%: 6.72 | 100%: 8.99 | 115%: 10.50 | 125%: 11.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 122.00 | Current (%): | Torque (ft-lbs): 35.90 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 23.60 | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 66.80 | Current (%): | Torque (ft-lbs): 24.40 | Torque (%): | Speed (RPM): 1,429 | Rated Output (KW): 11.60 | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 59.70 | Current (%): | Torque (ft-lbs): 25.60 | Torque (%): | Speed (RPM): 1,514 | Rated Output (KW): 11.00 | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!