5,1800,TEAO,184TZ,1/60/230
5,1800,TEAO,184TZ,1/60/230
Part#: LM27996
Catalog#: LM27996
Model#: SSA4S5TNZ1C66BT1
Weight: 185 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 21 A | Power Factor | Power Factor: 92.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: Special Extension Both Sides |
Shaft Diameter | Shaft Diameter: 0.625 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 21 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: A-EE9048LU-LN | Outline Drawing | Outline Drawing: B-SS67691LN-925 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 82.5 % | Packaged Length | Packaged Length: 27.00 IN |
Weight | Weight: 185.00 LB | UPC | UPC: 722856215895 |
Packaged Width | Packaged Width: 24.00 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 22.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.11 | 25%: 8.14 | 50%: 11.50 | 75%: 15.50 | 100%: 20.00 | 115%: 23.10 | 125%: 25.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.68 | 25%: 1.57 | 50%: 2.49 | 75%: 3.45 | 100%: 4.47 | 115%: 5.14 | 125%: 5.60 |
% of Rated Load: Efficiency (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Power Factor (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,791 | 50%: 1,781 | 75%: 1,771 | 100%: 1,758 | 115%: 1,750 | 125%: 1,744 |
% of Rated Load: Temp. Rise @ FL | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.66 | 50%: 7.38 | 75%: 11.10 | 100%: 14.90 | 115%: 17.30 | 125%: 18.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 141.00 | Current (%): | Torque (ft-lbs): 28.50 | Torque (%): | Speed (RPM): 150 | Rated Output (KW): 25.60 | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 142.00 | Current (%): | Torque (ft-lbs): 35.60 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 25.90 | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 66.90 | Current (%): | Torque (ft-lbs): 33.80 | Torque (%): | Speed (RPM): 1,543 | Rated Output (KW): 13.20 | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!