200,900,DP,449TS,3/60/460 YD
200,900,DP,449TS,3/60/460 YD
Part#: LM30355
Catalog#: LM30355
Model#: CCD8B200TS64Y
Weight: 2648 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 260 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .024 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 260 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 890 rpm |
Connection Drawing | Connection Drawing: A-EE7340-LN | Outline Drawing | Outline Drawing: B-SS514335-2938 |
Voltage | Voltage: 460 V | Output KW | Output KW: 149 kW |
Output HP | Output HP: 200 Hp | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 95.4 % | Packaged Length | Packaged Length: 63.00 IN |
Weight | Weight: 2648.00 LB | UPC | UPC: 722856216212 |
Packaged Width | Packaged Width: 52.00 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 42.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 115.00 | 25%: 132.00 | 50%: 164.00 | 75%: 208.00 | 100%: 260.00 | 115%: 295.00 | 125%: 318.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 40.00 | 50%: 78.50 | 75%: 117.00 | 100%: 157.00 | 115%: 180.00 | 125%: 198.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 38.5 | 50%: 59.5 | 75%: 70.5 | 100%: 75.0 | 115%: 77.0 | 125%: 77.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 895 | 75%: 892 | 100%: 890 | 115%: 888 | 125%: 886 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 587.00 | 75%: 883.00 | 100%: 1,180.00 | 115%: 1,358.00 | 125%: 1,480.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,200.00 | Current (%): 462.0 | Torque (ft-lbs): 1,475.00 | Torque (%): 125.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,450.00 | Current (%): 558.0 | Torque (ft-lbs): 1,425.00 | Torque (%): 121.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 260.00 | Current (%): 100.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 115.00 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 850.00 | Current (%): 327.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 233.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,400.00 | Current (%): 538.0 | Torque (ft-lbs): 1,350.00 | Torque (%): 114.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 519.0 | Torque (ft-lbs): 1,375.00 | Torque (%): 117.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!