Encoder Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, TENV

Encoder Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, TENV

Part#: LM30572

Catalog#: LM30572

Model#: AN4S10TC61Q15

Weight: 235 lb

List Price: $7,143.00

Key Features


  • Inverter duty insulation system
  • Constant HP range at 1.5x base speed 284T-445T frames
  • Includes 1024 ppr encoder with differential line driver
  • Normally closed thermostats
  • Cast Iron construction
  • Precision balanced rotors

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle