SSD4S10TZ1B66..10HP..1740RPM.215T.ODP.230V.1PH.60HZ...........NONE.......
SSD4S10TZ1B66..10HP..1740RPM.215T.ODP.230V.1PH.60HZ...........NONE.......
Part#: LM31754
Catalog#: LM31754
Weight: 174 lb
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 215TY | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 40 A |
Power Factor | Power Factor: 95 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: L |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6209 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .118 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 40 A | Efficiency | Efficiency: 86.5 % |
Service Factor | Service Factor: 1.25 | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005462.03LN | Outline Drawing | Outline Drawing: OLLM31754 |
Weight | Weight: 174.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.82 | 25%: 12.82 | 50%: 20.52 | 75%: 29.18 | 100%: 39.40 | 125%: 50.10 | 150%: 63.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.97 | 25%: 2.63 | 50%: 4.48 | 75%: 6.47 | 100%: 8.61 | 125%: 11.02 | 150%: 13.87 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.0 | 50%: 83.3 | 75%: 86.6 | 100%: 86.6 | 125%: 84.6 | 150%: 80.7 |
% of Rated Load: Power Factor (%) | 0%: 61.8 | 25%: 89.1 | 50%: 94.9 | 75%: 96.4 | 100%: 95.0 | 125%: 95.6 | 150%: 94.5 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,786 | 50%: 1,774 | 75%: 1,761 | 100%: 1,744 | 125%: 1,725 | 150%: 1,699 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 125%: 115.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.35 | 50%: 14.81 | 75%: 22.38 | 100%: 30.10 | 125%: 38.05 | 150%: 46.36 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 260.00 | Current (%): | Torque (ft-lbs): 98.00 | Torque (%): 327.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 62.00 | Torque (%): 207.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 70.00 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 40.00 | Current (%): | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,744 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!