300,1800,DP,447TS,3/60/460PWS&YD
300,1800,DP,447TS,3/60/460PWS&YD
Part#: LM31977
Catalog#: LM31977
Weight: 2022 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 & 250 Hp |
Output KW | Output KW: 224.0 & 187.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1780 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 447TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 345 & 345 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0161 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 345 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7300BH-LN | Outline Drawing | Outline Drawing: B-SS514335LN-2438 |
Voltage | Voltage: 460 V | Output KW | Output KW: 224 kW |
Output HP | Output HP: 300 Hp | Frame Size | Frame Size: 447 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 2022.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 100.00 | 25%: 130.00 | 50%: 190.00 | 75%: 265.00 | 100%: 345.00 | 115%: 395.00 | 125%: 430.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 59.50 | 50%: 117.00 | 75%: 175.00 | 100%: 234.00 | 115%: 270.00 | 125%: 294.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.4 | 75%: 95.8 | 100%: 95.4 | 115%: 95.2 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 85.5 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 440.00 | 75%: 661.00 | 100%: 885.00 | 115%: 1,018.00 | 125%: 1,108.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,300.00 | Current (%): 377.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 226.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,000.00 | Current (%): 580.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 140.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 345.00 | Current (%): 100.0 | Torque (ft-lbs): 885.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,800.00 | Current (%): 522.0 | Torque (ft-lbs): 1,150.00 | Torque (%): 130.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 100.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 1,900.00 | Current (%): 551.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 113.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 1,950.00 | Current (%): 565.0 | Torque (ft-lbs): 975.00 | Torque (%): 110.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!