150HP..1800RPM.445T.TEFC.460V.3PH.60HZ.......
150HP..1800RPM.445T.TEFC.460V.3PH.60HZ.......
Part#: LM32251
Catalog#: LM32251
Weight: 1596 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 & 150 Hp |
Output KW | Output KW: 112.0 & 112.0 kW | Voltage | Voltage: 460 & 415 V |
Speed | Speed: 1785 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 445T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 168 & 189 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: BC | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 315 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .026 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 168 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300BH-LN | Outline Drawing | Outline Drawing: XK2F1SS1-2317 |
Voltage | Voltage: 460 V | Output KW | Output KW: 112 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 445 |
Efficiency | Efficiency: 96.2 % | Weight | Weight: 1596.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 46.50 | 25%: 62.50 | 50%: 92.50 | 75%: 129.00 | 100%: 168.00 | 115%: 194.00 | 125%: 211.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.80 | 25%: 30.00 | 50%: 58.50 | 75%: 87.00 | 100%: 117.00 | 115%: 134.00 | 125%: 146.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.4 | 75%: 96.2 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 60.0 | 50%: 79.0 | 75%: 85.0 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,793 | 75%: 1,790 | 100%: 1,785 | 115%: 1,784 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 441.00 | 115%: 508.00 | 125%: 553.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,085.00 | Current (%): 646.0 | Torque (ft-lbs): 935.00 | Torque (%): 212.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.5 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 977.00 | Current (%): 582.0 | Torque (ft-lbs): 888.00 | Torque (%): 201.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 922.00 | Current (%): 549.0 | Torque (ft-lbs): 982.00 | Torque (%): 223.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 169.00 | Current (%): 101.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 46.50 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,031.00 | Current (%): 614.0 | Torque (ft-lbs): 795.00 | Torque (%): 180.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 575.00 | Current (%): 342.0 | Torque (ft-lbs): 1,040.00 | Torque (%): 236.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.5 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!