10/15HP..3600RPM.215TC.Drip Proof.200-230V.1PH.60HZ.Cont......
10/15HP..3600RPM.215TC.Drip Proof.200-230V.1PH.60HZ.Cont......
Part#: LM32474
Catalog#: LM32474
Weight: 120.2 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 & 15 Hp |
Output KW | Output KW: 7.5 & 11.2 kW | Voltage | Voltage: 200-230 & 200-230 V |
Speed | Speed: 3550 & 3500 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 215TCV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 43.5-38 & 71.5-60 A | Power Factor | Power Factor: 94.5 |
Duty | Duty: VERIFY | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 136 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCV |
Current | Current: 43.5-38.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: EE9048MG-LN | Outline Drawing | Outline Drawing: 037661LN-1240 |
Voltage | Voltage: 200-230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 88.5 % | Weight | Weight: 120.20 LB |
Country of Origin | Country of Origin: Mexico |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 173.00 | Current (%): 288.0 | Torque (ft-lbs): 45.50 | Torque (%): 204.0 | Speed (RPM): 3,285 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 301.00 | Current (%): 502.0 | Torque (ft-lbs): 36.00 | Torque (%): 161.0 | Speed (RPM): 0 | Rated Output (KW): 47.60 | Power Factor (%): 73.3 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 300.00 | Current (%): 500.0 | Torque (ft-lbs): 31.60 | Torque (%): 142.0 | Speed (RPM): 160 | Rated Output (KW): 47.60 | Power Factor (%): 68.5 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 60.00 | Current (%): 100.0 | Torque (ft-lbs): 22.32 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): 12.88 | Power Factor (%): 94.5 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!