100HP..3600RPM.405TSC.TEFC.460V.3PH.60HZ.......
100HP..3600RPM.405TSC.TEFC.460V.3PH.60HZ.......
Part#: LM32482
Catalog#: LM32482
Model#: CCF2P100TSC64YBE45V2
Weight: 1257 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3565 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TSC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 60 Hz |
Current | Current: 108 A | Power Factor | Power Factor: 91.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .051 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSC |
Current | Current: 108 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3565 rpm |
Connection Drawing | Connection Drawing: A-EE7340-LN | Outline Drawing | Outline Drawing: B-SS555574-1675 |
Voltage | Voltage: 460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 95 % | Packaged Length | Packaged Length: 53.00 IN |
Weight | Weight: 1257.00 LB | UPC | UPC: 722856216113 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 40.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 24.00 | 25%: 36.00 | 50%: 57.50 | 75%: 81.50 | 100%: 108.00 | 115%: 124.00 | 125%: 135.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 20.50 | 50%: 39.50 | 75%: 59.00 | 100%: 78.50 | 115%: 90.50 | 125%: 99.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 71.0 | 50%: 86.0 | 75%: 90.5 | 100%: 91.5 | 115%: 91.5 | 125%: 91.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,582 | 75%: 3,572 | 100%: 3,565 | 115%: 3,560 | 125%: 3,555 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 108.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 600.00 | Current (%): 556.0 | Torque (ft-lbs): 240.00 | Torque (%): 163.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 425.00 | Current (%): 394.0 | Torque (ft-lbs): 410.00 | Torque (%): 279.0 | Speed (RPM): 3,415 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 602.0 | Torque (ft-lbs): 200.00 | Torque (%): 136.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 671.0 | Torque (ft-lbs): 230.00 | Torque (%): 156.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 675.00 | Current (%): 625.0 | Torque (ft-lbs): 200.00 | Torque (%): 136.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 24.00 | Current (%): 22.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!