..30HP..3600RPM.286TZ.TEFC.230V.3PH.60HZ.CONT.40C.1.0SF...............
..30HP..3600RPM.286TZ.TEFC.230V.3PH.60HZ.CONT.40C.1.0SF...............
Part#: LM33726
Catalog#: LM33726
Model#: CCF2S30TZ66PC
Weight: 437 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3600 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 286TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 69 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: PC | KVA Code | KVA Code: None |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .195 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 69 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3600 rpm |
Connection Drawing | Connection Drawing: A-EE7300U-LN | Outline Drawing | Outline Drawing: B-SS301451LN-1425 |
Voltage | Voltage: 230 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 91.6 % | Packaged Length | Packaged Length: 43.00 IN |
Weight | Weight: 437.00 LB | UPC | UPC: 722856217172 |
Packaged Width | Packaged Width: 36.00 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 30.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 43.20 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 69.00 | 115%: 0.00 | 125%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 24.50 | 115%: 0.00 | 125%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 91.6 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 88.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 3,535 | 115%: 0 | 125%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 44.50 | 115%: 0.00 | 125%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): 0.0 | Torque (ft-lbs): 120.00 | Torque (%): 270.0 | Speed (RPM): 3,080 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 245.00 | Current (%): 0.0 | Torque (ft-lbs): 105.50 | Torque (%): 236.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!