SAMPLE FOR ENGR TESTING

SAMPLE FOR ENGR TESTING

Part#: LM33793

Catalog#: LM33793

Weight: 2700 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 300 Hp
Output KW Output KW: 224 kW Voltage Voltage: 460 V
Speed Speed: 3570 rpm Service Factor Service Factor: 1.15
Frame Frame: 447/449TS Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 95.8 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 325 A
Power Factor Power Factor: 90.5 Duty Duty: Continuous
Insulation Class Insulation Class: H Design Code Design Code: B
KVA Code KVA Code: F Drive End Bearing Size Drive End Bearing Size: 6313
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: No CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0077 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 300 Hp Output KW Output KW: 224 kW
Frame Size Frame Size: 449 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Current Current: 325 A Efficiency Efficiency: 95.8 %
Service Factor Service Factor: 1.15 Speed Speed: 3570 rpm
Connection Drawing Connection Drawing: A-EE7300BH-LN Outline Drawing Outline Drawing: B-SS515643LN-2875
Weight Weight: 2700.00 LB Country of Origin Country of Origin: United States of America
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 72.50 25%: 109.00 50%: 173.00 75%: 245.00 100%: 325.00 115%: 372.00 125%: 405.00
% of Rated Load: Rated Output (KW) 0%: 7.00 25%: 62.00 50%: 119.00 75%: 177.00 100%: 235.00 115%: 271.00 125%: 295.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 94.5 75%: 95.4 100%: 95.8 115%: 95.4 125%: 95.4
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 70.0 50%: 85.5 75%: 89.5 100%: 90.5 115%: 91.0 125%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,593 50%: 3,585 75%: 3,578 100%: 3,570 115%: 3,566 125%: 3,562
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 110.00 50%: 220.00 75%: 330.00 100%: 442.00 115%: 508.00 125%: 553.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 1,875.00 Current (%): 577.0 Torque (ft-lbs): 625.00 Torque (%): 142.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00
Curvepoint: 1/3 Current (Amps): 1,980.00 Current (%): 609.0 Torque (ft-lbs): 625.00 Torque (%): 142.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00
Curvepoint: Locked-Rotor Current (Amps): 2,085.00 Current (%): 642.0 Torque (ft-lbs): 735.00 Torque (%): 167.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 27.0 Rated Output (Hp): 300.00
Curvepoint: Full Load Current (Amps): 325.00 Current (%): 100.0 Torque (ft-lbs): 442.00 Torque (%): 100.0 Speed (RPM): 3,568 Rated Output (KW): Power Factor (%): 91.0 Rated Output (Hp): 300.00
Curvepoint: Break-Down Current (Amps): 1,235.00 Current (%): 380.0 Torque (ft-lbs): 1,120.00 Torque (%): 254.0 Speed (RPM): 3,500 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 300.00
Curvepoint: No Load Current (Amps): 72.50 Current (%): 22.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 6.0 Rated Output (Hp): 300.00
Curvepoint: 2/3 Current (Amps): 1,770.00 Current (%): 545.0 Torque (ft-lbs): 660.00 Torque (%): 150.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00

Efficiency


Information not available at the moment. Please check back later!