..20HP..900RPM.324T.TEAO.230/460V.3PH.60HZ.Cont AOM.40C.1.15SF...............
..20HP..900RPM.324T.TEAO.230/460V.3PH.60HZ.Cont AOM.40C.1.15SF...............
Part#: LM33866
Catalog#: LM33866
Weight: 543 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 885 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 324T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 59.0/29.5 A |
Power Factor | Power Factor: 70 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .385 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: C1 |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 59.0/29.5 A | Efficiency | Efficiency: 89.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 885 rpm |
Connection Drawing | Connection Drawing: A-EE7308LN | Outline Drawing | Outline Drawing: B-SS29950LN-1150 |
Weight | Weight: 543.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 15.50 | 25%: 16.50 | 50%: 20.00 | 75%: 24.00 | 100%: 29.50 | 115%: 33.50 | 125%: 36.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.25 | 25%: 4.50 | 50%: 8.50 | 75%: 12.50 | 100%: 16.50 | 115%: 19.50 | 125%: 21.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 89.5 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 34.0 | 50%: 53.0 | 75%: 64.0 | 100%: 70.0 | 115%: 72.0 | 125%: 73.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 892 | 75%: 888 | 100%: 885 | 115%: 880 | 125%: 878 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.50 | 50%: 59.00 | 75%: 89.00 | 100%: 119.00 | 115%: 138.00 | 125%: 150.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 15.50 | Current (%): 52.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 115.00 | Current (%): 390.0 | Torque (ft-lbs): 140.00 | Torque (%): 118.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 125.00 | Current (%): 424.0 | Torque (ft-lbs): 140.00 | Torque (%): 118.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 100.00 | Current (%): 339.0 | Torque (ft-lbs): 150.00 | Torque (%): 126.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 29.50 | Current (%): 100.0 | Torque (ft-lbs): 119.00 | Torque (%): 100.0 | Speed (RPM): 885 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 80.00 | Current (%): 271.0 | Torque (ft-lbs): 240.00 | Torque (%): 200.0 | Speed (RPM): 825 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 135.00 | Current (%): 458.0 | Torque (ft-lbs): 160.00 | Torque (%): 134.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!