..37KW..1200RPM.365T.DP.480VAC.3PH.60HZ.CONT.40C.1.15SF...............
..37KW..1200RPM.365T.DP.480VAC.3PH.60HZ.CONT.40C.1.15SF...............
Part#: LM34007
Catalog#: LM34007
Your Price: Login is Required
Specifications
Output HP | Output HP: 37KW Hp | Voltage | Voltage: 480 V |
Speed | Speed: 1218 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 57 A |
Power Factor | Power Factor: 79 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | UL | UL: No |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 12 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 57 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1218 rpm | Connection Drawing | Connection Drawing: A-EE7300AK-LN |
Outline Drawing | Outline Drawing: B-SS556085-1500 | Voltage | Voltage: 480 V |
Output HP | Output HP: 37KW Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 94.1 % | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!