Automotive Duty Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444U Frame, TEFC

Automotive Duty Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444U Frame, TEFC
Part#: LM34110
Catalog#: LM34110
Model#: CCF4B75U64Y
Weight: 1942 lb
Your Price: Login is Required
Key Features
- Meets NEMA® U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 444U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 85 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .07 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 43.47 in |
Frame Length | Frame Length: 20.25 in | Shaft Diameter | Shaft Diameter: 2.875 in |
Shaft Extension | Shaft Extension: 8.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 85 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1788 rpm |
Connection Drawing | Connection Drawing: A-EE7340-LN | Outline Drawing | Outline Drawing: B-SS517165LN-2025 |
Voltage | Voltage: 460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 444 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 1942.00 LB |
UPC | UPC: 691720047286 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 33.85 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.00 | 25%: 33.00 | 50%: 48.00 | 75%: 65.00 | 100%: 85.00 | 115%: 97.00 | 125%: 106.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 15.00 | 50%: 29.50 | 75%: 44.00 | 100%: 59.00 | 115%: 68.00 | 125%: 73.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 58.5 | 50%: 78.0 | 75%: 84.5 | 100%: 87.0 | 115%: 87.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,795 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 254.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 475.00 | Current (%): 559.0 | Torque (ft-lbs): 250.00 | Torque (%): 113.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 310.00 | Current (%): 365.0 | Torque (ft-lbs): 525.00 | Torque (%): 245.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 542.00 | Current (%): 638.0 | Torque (ft-lbs): 315.00 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 525.00 | Current (%): 618.0 | Torque (ft-lbs): 245.00 | Torque (%): 111.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 85.00 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 25.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 400.00 | Current (%): 471.0 | Torque (ft-lbs): 315.00 | Torque (%): 143.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |