Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 213UC Frame, TEFC

Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 213UC Frame, TEFC
Part#: LM34113
Catalog#: LM34113
Model#: CCF2B5UC64
Weight: 193 lb
Your Price: Login is Required
Key Features
- Meets NEMA® U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3545 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213UC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.9 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.87 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 20 in |
Frame Length | Frame Length: 9.12 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UC |
Current | Current: 5.9 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3545 rpm |
Connection Drawing | Connection Drawing: EE7300-LN | Outline Drawing | Outline Drawing: 037999-912 |
Voltage | Voltage: 460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 26.50 IN | Weight | Weight: 193.00 LB |
UPC | UPC: 691720047385 | Packaged Width | Packaged Width: 20.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.60 | 50%: 3.60 | 75%: 4.70 | 100%: 5.90 | 115%: 6.70 | 125%: 7.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.10 | 50%: 2.10 | 75%: 3.10 | 100%: 4.10 | 115%: 4.70 | 125%: 5.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 88.5 | 75%: 90.2 | 100%: 91.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 55.0 | 50%: 75.0 | 75%: 83.0 | 100%: 87.0 | 115%: 88.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,570 | 75%: 3,560 | 100%: 3,545 | 115%: 3,535 | 125%: 3,525 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.50 | 100%: 7.50 | 115%: 8.50 | 125%: 9.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 26.00 | Current (%): 441.0 | Torque (ft-lbs): 23.50 | Torque (%): 313.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 40.00 | Current (%): 678.0 | Torque (ft-lbs): 13.50 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |