10,1800,DP,215T,3/60/575

10,1800,DP,215T,3/60/575

Part#: LM34231

Catalog#: LM34231

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 575 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.25
Frame Frame: 215T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 10.5 A Power Factor Power Factor: 77.8
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.022 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: T
Current Current: 10.5 A Frequency Frequency: 60 Hz
Speed Speed: 1765 rpm Connection Drawing Connection Drawing: 005102.01
Outline Drawing Outline Drawing: SS86500-1150 Voltage Voltage: 575 V
Output KW Output KW: 7.5 kW Output HP Output HP: 10 Hp
Frame Size Frame Size: 215 Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 22.19 IN UPC UPC: 691720312285
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.28 25%: 5.60 50%: 6.80 75%: 8.48 100%: 10.48 115%: 11.84 125%: 12.72
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 2.10 50%: 4.08 75%: 6.08 100%: 8.12 115%: 9.46 125%: 10.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.8 50%: 91.4 75%: 92.1 100%: 91.7 115%: 90.8 125%: 90.5
% of Rated Load: Power Factor (%) 0%: 4.7 25%: 37.7 50%: 60.2 75%: 72.0 100%: 77.8 115%: 80.2 125%: 81.3
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,784 75%: 1,775 100%: 1,765 115%: 1,758 125%: 1,755
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 25.0 115%: 45.0 125%: 55.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.50 50%: 14.70 75%: 22.20 100%: 29.70 115%: 34.40 125%: 37.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 76.00 Current (%): 580.0 Torque (ft-lbs): 59.00 Torque (%): 199.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 49.00 Current (%): 374.0 Torque (ft-lbs): 83.30 Torque (%): 280.0 Speed (RPM): 1,575 Rated Output (KW): 0.00 Power Factor (%): 65.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 5.50 Current (%): 42.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 80.50 Current (%): 615.0 Torque (ft-lbs): 62.30 Torque (%): 210.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 42.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 13.10 Current (%): 100.0 Torque (ft-lbs): 29.70 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 68.00 Current (%): 519.0 Torque (ft-lbs): 65.00 Torque (%): 219.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 79.00 Current (%): 603.0 Torque (ft-lbs): 58.00 Torque (%): 195.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!