Discontinued No Replacement 100,1800,ODP,404TSC,3/60/230/460

Discontinued No Replacement 100,1800,ODP,404TSC,3/60/230/460

Part#: LM34396

Catalog#: LM34396

Model#: MD4B100TSC61Y

Weight: 897 lb

Specifications


Phase Phase: 3 Output HP Output HP: 100 Hp
Output KW Output KW: 75 kW Voltage Voltage: 230/460 V
Speed Speed: 1782 rpm Service Factor Service Factor: 1
Frame Frame: 404TSC Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 246.0/123.0 A Power Factor Power Factor: 80.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6315 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313
UL UL: No CSA CSA: Y
CE CE: N IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Wye Start Delta Run
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .05 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: TS Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TSC
Current Current: 246.0/123.0 A Frequency Frequency: 60 Hz
Speed Speed: 1782 rpm Connection Drawing Connection Drawing: A-EE7308AA-LN
Outline Drawing Outline Drawing: XJ2D1SC2-1735 Voltage Voltage: 230/460 V
Output KW Output KW: 75 kW Output HP Output HP: 100 Hp
Frame Size Frame Size: 404 Efficiency Efficiency: 95.4 %
Packaged Length Packaged Length: 36.00 IN Weight Weight: 897.00 LB
UPC UPC: 691720046401 Packaged Width Packaged Width: 32.25 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 26.10 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 50.50 25%: 59.00 50%: 75.00 75%: 96.50 100%: 123.00 115%: 139.00 125%: 150.00
% of Rated Load: Rated Output (KW) 0%: 1.70 25%: 20.50 50%: 39.50 75%: 59.00 100%: 78.50 115%: 90.50 125%: 99.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.5 75%: 95.0 100%: 95.4 115%: 95.0 125%: 94.5
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 43.5 50%: 66.0 75%: 76.5 100%: 80.5 115%: 82.0 125%: 82.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,787 100%: 1,782 115%: 1,778 125%: 1,775
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.00 50%: 147.00 75%: 221.00 100%: 295.00 115%: 340.00 125%: 370.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 123.00 Current (%): 100.0 Torque (ft-lbs): 295.00 Torque (%): 100.0 Speed (RPM): 1,778 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 650.00 Current (%): 528.0 Torque (ft-lbs): 475.00 Torque (%): 161.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: 2/3 Current (Amps): 575.00 Current (%): 467.0 Torque (ft-lbs): 600.00 Torque (%): 203.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 50.50 Current (%): 41.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 600.00 Current (%): 488.0 Torque (ft-lbs): 500.00 Torque (%): 169.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 675.00 Current (%): 549.0 Torque (ft-lbs): 575.00 Torque (%): 195.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 33.0 Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 425.00 Current (%): 346.0 Torque (ft-lbs): 625.00 Torque (%): 212.0 Speed (RPM): 1,700 Rated Output (KW): Power Factor (%): 62.0 Rated Output (Hp): 100.00

Efficiency


Information not available at the moment. Please check back later!