LM34455..200/150HP..1800/1500RPM.445T.TEFC.460/380V.3PH.60/50HZ.CONT.40C.1.15/1.0SF.RIGID..............
LM34455..200/150HP..1800/1500RPM.445T.TEFC.460/380V.3PH.60/50HZ.CONT.40C.1.15/1.0SF.RIGID..............
Part#: LM34455
Catalog#: LM34455
Weight: 1603 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 & 150 Hp |
Output KW | Output KW: 149.0 & 112.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1788 & 1488 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 445T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 227 & 205 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6315 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0117 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 227 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1788 rpm |
Connection Drawing | Connection Drawing: A-EE7340-LN | Outline Drawing | Outline Drawing: XK2F5SS1-2317 |
Voltage | Voltage: 460 V | Output KW | Output KW: 149 kW |
Output HP | Output HP: 200 Hp | Frame Size | Frame Size: 445 |
Efficiency | Efficiency: 96.2 % | Weight | Weight: 1603.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 70.00 | 25%: 89.50 | 50%: 128.00 | 75%: 175.00 | 100%: 227.00 | 115%: 261.00 | 125%: 284.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.20 | 25%: 41.00 | 50%: 79.00 | 75%: 117.00 | 100%: 156.00 | 115%: 179.00 | 125%: 195.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 95.0 | 75%: 95.4 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 57.5 | 50%: 77.0 | 75%: 84.0 | 100%: 86.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,783 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 95.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 146.00 | 50%: 293.00 | 75%: 440.00 | 100%: 587.00 | 115%: 677.00 | 125%: 736.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,380.00 | Current (%): 608.0 | Torque (ft-lbs): 1,190.00 | Torque (%): 203.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,450.00 | Current (%): 639.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 239.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,240.00 | Current (%): 546.0 | Torque (ft-lbs): 1,470.00 | Torque (%): 250.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,300.00 | Current (%): 573.0 | Torque (ft-lbs): 1,260.00 | Torque (%): 215.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 70.00 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 800.00 | Current (%): 352.0 | Torque (ft-lbs): 1,460.00 | Torque (%): 249.0 | Speed (RPM): 1,715 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 227.00 | Current (%): 100.0 | Torque (ft-lbs): 587.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!