LM34458..75/60HP..1800/1500RPM.405TDVZ.TEFC.208-230/460//190/380V.3PH.60/50HZ.CONT.40C.1.15/1.0SF.ROUND..............
LM34458..75/60HP..1800/1500RPM.405TDVZ.TEFC.208-230/460//190/380V.3PH.60/50HZ.CONT.40C.1.15/1.0SF.ROUND..............
Part#: LM34458
Catalog#: LM34458
Weight: 1384 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 56.0 & 45.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1782 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 405TDVZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 172/86 & 200/100 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .069 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDVZ |
Current | Current: 172.0/86.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: EE7308BZ | Outline Drawing | Outline Drawing: SS551683LN-1675 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 1384.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.00 | 25%: 36.00 | 50%: 50.00 | 75%: 67.00 | 100%: 86.00 | 115%: 98.00 | 125%: 107.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 15.00 | 50%: 29.50 | 75%: 44.00 | 100%: 58.60 | 115%: 67.80 | 125%: 73.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 53.0 | 50%: 74.0 | 75%: 82.0 | 100%: 85.0 | 115%: 86.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,782 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 255.00 | 125%: 277.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 535.00 | Current (%): 622.0 | Torque (ft-lbs): 340.00 | Torque (%): 152.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 29.00 | Current (%): 33.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 86.00 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 582.0 | Torque (ft-lbs): 300.00 | Torque (%): 135.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 525.00 | Current (%): 610.0 | Torque (ft-lbs): 300.00 | Torque (%): 135.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 450.00 | Current (%): 525.0 | Torque (ft-lbs): 350.00 | Torque (%): 158.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 300.00 | Current (%): 350.0 | Torque (ft-lbs): 550.00 | Torque (%): 248.0 | Speed (RPM): 1,675 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!