LM34468..2HP..1455RPM.182TC.TENV.400V.3PH.50HZ.CONT.40C.1.0SF.RIGID C..............
LM34468..2HP..1455RPM.182TC.TENV.400V.3PH.50HZ.CONT.40C.1.0SF.RIGID C..............
Part#: LM34468
Catalog#: LM34468
Weight: 169 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 400 V |
Speed | Speed: 1465 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 3.2 A | Power Factor | Power Factor: 77.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.25 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 3.2 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1465 rpm | Connection Drawing | Connection Drawing: EE7300T |
Outline Drawing | Outline Drawing: 036026-800 | Voltage | Voltage: 400 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 88.5 % |
Weight | Weight: 169.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.71 | 25%: 1.81 | 50%: 2.09 | 75%: 2.57 | 100%: 3.14 | 115%: 3.33 | 125%: 3.42 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.45 | 50%: 0.85 | 75%: 1.30 | 100%: 1.70 | 115%: 2.00 | 125%: 2.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.5 | 75%: 88.5 | 100%: 88.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 36.0 | 50%: 58.0 | 75%: 70.0 | 100%: 77.5 | 115%: 80.0 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,492 | 50%: 1,482 | 75%: 1,475 | 100%: 1,465 | 115%: 1,460 | 125%: 1,455 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.60 | 75%: 5.40 | 100%: 7.20 | 115%: 8.30 | 125%: 9.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 25.00 | Current (%): 758.0 | Torque (ft-lbs): 19.00 | Torque (%): 264.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 28.00 | Current (%): 848.0 | Torque (ft-lbs): 18.00 | Torque (%): 250.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 30.50 | Current (%): 924.0 | Torque (ft-lbs): 20.00 | Torque (%): 278.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 50.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 30.00 | Current (%): 909.0 | Torque (ft-lbs): 18.00 | Torque (%): 250.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 18.50 | Current (%): 561.0 | Torque (ft-lbs): 26.00 | Torque (%): 361.0 | Speed (RPM): 1,075 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.30 | Current (%): 100.0 | Torque (ft-lbs): 7.20 | Torque (%): 100.0 | Speed (RPM): 1,465 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!