LM34493..25HP..1800RPM.284TSC.TEFC.200/400V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
LM34493..25HP..1800RPM.284TSC.TEFC.200/400V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: LM34493
Catalog#: LM34493
Weight: 385 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 200/400 V |
Speed | Speed: 1777 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284TSC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 73.5/37.0 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .286 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSC |
Current | Current: 73.5/37.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1777 rpm | Connection Drawing | Connection Drawing: A-EE7308K-LN |
Outline Drawing | Outline Drawing: XF5F1SC2-1375 | Voltage | Voltage: 200/400 V |
Output KW | Output KW: 18.7 kW | Output HP | Output HP: 25 Hp |
Frame Size | Frame Size: 284 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 385.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 15.53 | 25%: 17.94 | 50%: 22.77 | 75%: 29.10 | 100%: 36.80 | 115%: 41.40 | 125%: 46.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 5.30 | 50%: 10.00 | 75%: 15.00 | 100%: 20.00 | 115%: 23.30 | 125%: 25.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 41.5 | 50%: 63.5 | 75%: 74.0 | 100%: 79.0 | 115%: 80.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,777 | 115%: 1,773 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.50 | 75%: 55.00 | 100%: 74.00 | 115%: 85.00 | 125%: 93.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 165.00 | Current (%): 518.0 | Torque (ft-lbs): 123.00 | Torque (%): 204.0 | Speed (RPM): 1,300 | Rated Output (KW): | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 101.00 | Current (%): 316.0 | Torque (ft-lbs): 165.00 | Torque (%): 223.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 182.00 | Current (%): 575.0 | Torque (ft-lbs): 178.00 | Torque (%): 241.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 44.0 | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 32.00 | Current (%): 100.0 | Torque (ft-lbs): 74.00 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 175.00 | Current (%): 546.0 | Torque (ft-lbs): 152.00 | Torque (%): 204.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 156.00 | Current (%): 489.0 | Torque (ft-lbs): 140.00 | Torque (%): 216.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 13.50 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!