..150 HP..3000 RPM.449TS.TEFC.400V.3PH.50HZ.CONT.40C.1.15SF.RIGID..............
..150 HP..3000 RPM.449TS.TEFC.400V.3PH.50HZ.CONT.40C.1.15SF.RIGID..............
Part#: LM34661
Catalog#: LM34661
Weight: 2554 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 400 V |
Speed | Speed: 2975 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 190 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0128 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 190 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2975 rpm | Connection Drawing | Connection Drawing: A-EE7340A-LN |
Outline Drawing | Outline Drawing: B-SS557487-2875 | Voltage | Voltage: 400 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 2554.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 53.20 | 25%: 71.25 | 50%: 106.40 | 75%: 146.30 | 100%: 190.00 | 115%: 216.60 | 125%: 235.60 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 31.50 | 50%: 60.00 | 75%: 88.50 | 100%: 118.00 | 115%: 135.50 | 125%: 147.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.0 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 63.0 | 50%: 81.0 | 75%: 87.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,995 | 50%: 2,988 | 75%: 2,982 | 100%: 2,975 | 115%: 2,972 | 125%: 2,970 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 198.00 | 100%: 265.00 | 115%: 305.00 | 125%: 332.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,200.00 | Current (%): | Torque (ft-lbs): 475.00 | Torque (%): | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,375.00 | Current (%): | Torque (ft-lbs): 425.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 200.00 | Current (%): 100.0 | Torque (ft-lbs): 265.00 | Torque (%): 100.0 | Speed (RPM): 2,975 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 875.00 | Current (%): | Torque (ft-lbs): 800.00 | Torque (%): 300.0 | Speed (RPM): 2,850 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,350.00 | Current (%): | Torque (ft-lbs): 350.00 | Torque (%): | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 56.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,300.00 | Current (%): | Torque (ft-lbs): 350.00 | Torque (%): | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!