..75HP..1800RPM.365TC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID-C..............
..75HP..1800RPM.365TC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID-C..............
Part#: LM62050
Catalog#: LM62050
Model#: CCF4B75TC61AP21
Weight: 736 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 56.0 & 45.0 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1785 & 1487 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 365TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 182-171/85.5 & 162/81 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .051 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 182.0-171.0/85.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: 004172.03 | Outline Drawing | Outline Drawing: SS622047 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 95.8 % | Weight | Weight: 736.00 LB |
UPC | UPC: 691720988657 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.00 | 25%: 36.50 | 50%: 50.00 | 75%: 63.50 | 100%: 85.50 | 115%: 99.50 | 125%: 108.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.00 | 50%: 29.50 | 75%: 43.50 | 100%: 58.50 | 115%: 67.50 | 125%: 73.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 52.0 | 50%: 73.5 | 75%: 81.5 | 100%: 85.5 | 115%: 85.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,790 | 100%: 1,785 | 115%: 1,783 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 80.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 254.00 | 125%: 277.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 470.00 | Current (%): 550.0 | Torque (ft-lbs): 307.00 | Torque (%): 139.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 85.50 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 84.5 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 505.00 | Current (%): 591.0 | Torque (ft-lbs): 373.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 320.00 | Current (%): 374.0 | Torque (ft-lbs): 594.00 | Torque (%): 269.0 | Speed (RPM): 1,720 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 29.00 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 425.00 | Current (%): 497.0 | Torque (ft-lbs): 273.00 | Torque (%): 124.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 450.00 | Current (%): 526.0 | Torque (ft-lbs): 288.00 | Torque (%): 130.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!