..100HP..1800RPM.405TC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID-C..............
..100HP..1800RPM.405TC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID-C..............
Part#: LM62053
Catalog#: LM62053
Model#: CCF4B100TC61AP21
Weight: 1075 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1785 & 1486 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 405TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 226/113 & 200/100 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .045 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 226.0/113.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: 004172.03 | Outline Drawing | Outline Drawing: SS622048LN |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 1075.00 LB |
UPC | UPC: 691720988664 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 30.00 | 25%: 41.00 | 50%: 61.00 | 75%: 86.00 | 100%: 113.00 | 115%: 130.00 | 125%: 142.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 21.00 | 50%: 40.50 | 75%: 60.00 | 100%: 78.00 | 115%: 78.30 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 62.0 | 50%: 80.0 | 75%: 85.5 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 63.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 75.00 | 50%: 150.00 | 75%: 225.00 | 100%: 294.00 | 115%: 340.00 | 125%: 375.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 675.00 | Current (%): 597.0 | Torque (ft-lbs): 550.00 | Torque (%): 187.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 30.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 475.00 | Current (%): 420.0 | Torque (ft-lbs): 840.00 | Torque (%): 285.0 | Speed (RPM): 1,675 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 615.00 | Current (%): 544.0 | Torque (ft-lbs): 675.00 | Torque (%): 230.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 575.0 | Torque (ft-lbs): 600.00 | Torque (%): 204.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 642.0 | Torque (ft-lbs): 600.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!