MODEL-IHP

Part#: M207

Catalog#: M207

Weight: 60 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 2.0 .88 Hp
Voltage Voltage: 460 V Speed Speed: 1760/1175 rpm
Service Factor Service Factor: 1.15 Frame Frame: S182T
Efficiency Efficiency: 80 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 3.0/2.0 A
Duty Duty: Continuous Insulation Class Insulation Class: B
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.75 in
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 80 % Service Factor Service Factor: 1.15
Speed Speed: 1760 rpm Frame Prefix Frame Prefix: S
Weight Weight: 60.00 LB UPC UPC: 786674067210

Efficiency


Information not available at the moment. Please check back later!