MODEL-IHP

MODEL-IHP
Part#: M211
Catalog#: M211
Weight: 69 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3.0 .75 Hp |
Voltage | Voltage: 460 V | Speed | Speed: 1750/860 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S184T |
Enclosure | Enclosure: Drip Proof | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.3/2.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 206 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 7.75 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 80 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 69.00 LB | UPC | UPC: 786674026323 |
Efficiency
Information not available at the moment. Please check back later!