MODEL-IHP

MODEL-IHP - M220
Part#: M220
Catalog#: M220
Weight: 66 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2.0 .88 Hp |
Voltage | Voltage: 200-230 V | Speed | Speed: 1750/1170 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S182T |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.4-6.1/3.8-4.1 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 206 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 7.75 in |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200-230 V |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1750 rpm |
Frame Prefix | Frame Prefix: S | Weight | Weight: 66.00 LB |
UPC | UPC: 786674026330 |
Efficiency
Information not available at the moment. Please check back later!