MODEL-IHP
MODEL-IHP
Part#: M222
Catalog#: M222
Weight: 62 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3.0/.75 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 1755/875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S182T | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 10.1-11.6/4.1-4.4 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-1-VT |
Poles | Poles: 4/ 8 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 206sf | Opp Drive End Bearing | Opp Drive End Bearing: 204sf |
Frame Length | Frame Length: 8 in |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200-230 V |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1755 rpm |
Frame Prefix | Frame Prefix: S | Weight | Weight: 62.00 LB |
UPC | UPC: 786674026354 |
Efficiency
Information not available at the moment. Please check back later!