General Purpose Motor, 3/0.75 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 182T Frame, ODP

General Purpose Motor, 3/0.75 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 182T Frame, ODP
Part#: M222M2
Catalog#: M222M2
Weight: 65 lb
List Price: $1,164.00
Your Price: Login is Required
Key Features
- Ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3/0.75 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 1760/875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 9-8.2/3.5-3.6 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 13.19 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 2.81 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 005200.01CY |
Outline Drawing | Outline Drawing: 035539CY | Voltage | Voltage: 200-230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Packaged Length | Packaged Length: 17.94 IN |
Weight | Weight: 65.00 LB | UPC | UPC: 786674063052 |
Packaged Width | Packaged Width: 13.06 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!