MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - M305
Part#: M305
Catalog#: M305
Weight: 110 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5.0 2.2 Hp |
| Voltage | Voltage: 460 V | Speed | Speed: 1750/1160 rpm |
| Service Factor | Service Factor: 1.15 | Frame | Frame: S215T |
| Efficiency | Efficiency: 86 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 7.1/4.8 A |
| Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
| Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
| CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-2-VT |
| Poles | Poles: 4/6 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 307 |
| Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 9.60 in |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Efficiency | Efficiency: 86 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1750 rpm | Frame Prefix | Frame Prefix: S |
| Weight | Weight: 110.00 LB | UPC | UPC: 786674026385 |
Efficiency
Information not available at the moment. Please check back later!