MODEL-IHP

Part#: M317

Catalog#: M317

Weight: 160 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5/3.3 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 200-230 V
Speed Speed: 1760/1170 rpm Service Factor Service Factor: 1.15
Frame Frame: Y215T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 89 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22-19.5/12.3-12.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 12.35 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 80022806.PCX Voltage Voltage: 200-230 V
Frame Size Frame Size: 215 Efficiency Efficiency: 89 %
Frame Prefix Frame Prefix: Y Weight Weight: 160.00 LB
UPC UPC: 786674026446

Efficiency


Information not available at the moment. Please check back later!