MODEL-IHP
MODEL-IHP
Part#: M320
Catalog#: M320
Weight: 110 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.0/2.2 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 1750/1160 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S215T | Efficiency | Efficiency: 86 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 16-15.5/9.7-10.2 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 307 |
Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 9.60 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200-230 V |
Efficiency | Efficiency: 86 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1750 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 110.00 LB | UPC | UPC: 786674026453 |
Efficiency
Information not available at the moment. Please check back later!