MODEL-IHP

Part#: M322

Catalog#: M322

Weight: 96 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 10.0/2.5 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 200-230 V
Speed Speed: 1745/870 rpm Service Factor Service Factor: 1.15
Frame Frame: S215T Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 27.7-32.4/11.2-11.6 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-1-VT
Poles Poles: 4/ 8 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 208sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 11 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200-230 V
Service Factor Service Factor: 1.15 Speed Speed: 1745 rpm
Frame Prefix Frame Prefix: S Weight Weight: 96.00 LB
UPC UPC: 786674026477

Efficiency


Information not available at the moment. Please check back later!