MODEL-IHP
MODEL-IHP
Part#: M441
Catalog#: M441
Weight: 265 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10.0/4.4 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 1770/1185 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 30.0-28.0/17.0/17.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1770 rpm |
Voltage | Voltage: 200-230 V | Frame Size | Frame Size: 254 |
Weight | Weight: 265.00 LB |
Efficiency
Information not available at the moment. Please check back later!