MODEL-IHP

Part#: M443

Catalog#: M443

Weight: 223 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15.0/6.7 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 460 V
Speed Speed: 1775/1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 256T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 19.5/11.0 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Voltage Voltage: 460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 256
Weight Weight: 223.00 LB

Efficiency


Information not available at the moment. Please check back later!