MODEL-IHP
MODEL-IHP
Part#: M445
Catalog#: M445
Weight: 295 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15.0/3.7 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1775/890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 19.5/7.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 256 |
Weight | Weight: 295.00 LB |
Efficiency
Information not available at the moment. Please check back later!